Publish your products
Stem Caster Carts

Stem Caster Carts

Design and Construction Features
  • Sturdy, mobile four-shelf carts available in mirror chrome and EAGLEbrite® zinc finishes.
  • Patented QuadTruss® design (patent #5,390,803) makes shelves up to 25% stronger and provides a retaining ledge for increased storage stability and product retention.
  • Open-wire construction promotes higher visibility by allowing light to pass through the shelves, permits greater air circulation which helps reduce dust and contamination build up, and increases the effectiveness of fire suppres sion systems.
  • 63" (1600mm) posts are numbered on vertical one inch incre ments to help ensure fast and level assembly. Shelving can be adjusted up and down every inch for optimum cart configuration.
  • Fast assembly without tools: Numerically calibrated grooved posts, tapered high temper a ture resistant plastic split sleeves and shelf collars combine to make shelving assem bly a simple two-step exercise:
    - 1) Snap the split sleeves onto the posts at the location of your choice;
    - 2) Slide the collars of the shelf over the split sleeves.
    A positive lock be tween the shelf and the split sleeves is creat ed without the use of any tools, becoming stronger as additional weight is add ed to the shelving.
  • Variety of 5" (127mm)-diameter, 11/4" (32mm)-wide casters available.
  • 68" (1727mm) overall height.
  • Shipped knocked-down.
Technical specification
  • Unique ref.eagle-group-eg01_07
  • Product familyFood Service Equipment
  • Product groupShelving
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit