Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/475db6c9-b5e4-404c-89bd-499e15bc608e
Home
Categories
Kitchen
Kitchen Appliances
Wall Mounted Shelves
Available in United States
Eagle Group
Follow
Wall Mounted Shelves
Wall Mounted Shelves
1-1/2" (38mm) roll on front.
1-1/2" (38mm) upturn on rear and ends.
Die-formed stainless steel mounting brackets are stud-welded to shelf.
All stainless steel polished to #3 finish.
Available in 16 gauge type 430, 16 gauge type 304, and 14 gauge type 304 stainless steel.
Wide selection of sizes.
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg02_05
Product family
Food Service Equipment
Product group
Wall Shelves
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Kitchen Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Oscartek
Classic Display Case
4.0
(
10
)
Download
Hoshizaki
R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download