Publish your products
Worktables with Rear Upturn and Galvanized Tubular Base —Budget Series

Worktables with Rear Upturn and Galvanized Tubular Base —Budget Series

Tabletop
  • Top reinforced with welded-on hat channel.
  • Sound-deadened between top and channels.
  • 1-1/2" (38mm) 90° rear upturn with radius at intersection.
  • 1-5/8" (41mm)-diameter 180° rolled edge on front. Ends are turned down 90°, providing for flush installations when required.
  • 16 gauge type 430 polished stainless steel. Crossbracing—1-1/4" (38mm)-diameter
  • Heavy gauge, galvanized. Legs—1-5/8" (41mm)-diameter
  • Units 96" to 120" (2438 to 3048mm) long come with six legs; Units 132" and 144" (3353 and 3658mm) come with eight legs.
  • Patented uni-lok® gusset system (patent #5,165,349) is recessed into channel, reducing lateral movement.
  • Heavy gauge galvanized steel.
  • Galvanized gussets.
  • 1" (25mm) adjustable hi-impact plastic feet.

Options / Accessories
  • Drawer
  • Lock
  • Casters
  • Stainless steel bullet feet
  • Stainless steel gussets
  • Overshelves
  • Duplex receptacles
  • Pot rack
  • Sink
  • Additional undershelf
  • Stabilizer Bar (for 30"- and 36"-wide tables)
Technical specification
  • Unique ref.eagle-group-eg10_03a
  • Product familyFood Service Equipment
  • Product groupWorktables
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit