Publish your products
Spec-Master® Enclosed Worktables with Flat Top

Spec-Master® Enclosed Worktables with Flat Top

Design and Construction Features
  • All-welded design.
  • Available with open front, sliding doors, or hinged doors.
  • Doors are 20 gauge type 430 stainless steel.
  • Top mechanically polished to satin finish.
  • Sound-deadened between top and frame.
  • 1-5/8" (42mm)-diameter type 304 stainless legs.
  • 1" (25mm) stainless steel adjustable bullet feet.
  • 1-1/2" (38mm) sanitary rolled rim on front and back with square edge on ends for flush fit.
  • Optional fixed center shelf available. To order, add suffix “-CS” to model number. Example: OB2436SE-CS Lock (for units with doors) Casters* Overshelf Center shelf"
  • Technical specification
    • Unique ref.eagle-group-eg10_30
    • Product familyFood Service Equipment
    • Product groupEnclosed Worktables
    • TypeObject (single object)
    • Date of publishing2013-12-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit