Publish your products
Floor Mounted Mop Sink

Floor Mounted Mop Sink

5.0 out of 5 stars5.0(7 reviews)
Sink Bowl
  • Heavy gauge type 304 stainless steel.
  • Deep-drawn one piece seamless construc tion, using state-of-the-art hydraulic press es.
  • Generous radius with a minimum dimension of 3" (76mm), rectangular for maximum capacity.
  • Drain is 2" (51mm) NPS nickel-plated cast bronze body, with removable snap-on stainless steel flat strainer plate.
  • Models #F1916 and F2820 feature 8" (203mm) water level with 8-3/4" (222mm) flood level. Models #F1916-12 and F2820-12 feature 12" (610mm) water level with 12-3/4" (324mm) flood level.

Top
  • 16 gauge type 304 stainless steel.
  • Exclusive anti-splash double-offset “V” edge prevents spillage.

Skirt
  • Heavy gauge type 304 stainless steel.
  • Stud-bolted to underside of top in a concealed manner, providing a clean visual appearance.
  • Full skirt allows for tight sanitary seal.

Design and Construction Features
  • A superior floor sink designed for institutional use as well as those installations which re quire quality and durability.
  • Entire top assembly is fused, welded, and planished, providing a one-piece seamless floor sink.
  • Welded areas are high-speed belt blended to match adjacent surfaces with continuity of satin finish.
  • Water supply is 1/2" (13mm) IPS for hot and cold lines.
  • Wall-mount faucets are available as options.

Options / Accessories
  • 3-Pole mop holder
  • 4-Pole mop holder
  • Hose and bracket
  • Service faucet

Technical specification
  • Unique ref.eagle-group-eg20_01
  • Product familyFood Service Equipment
  • Product groupMop Sinks
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit