Publish your products
2-Compartment Sinks, Countertop Drop-In - Self Rim Design

2-Compartment Sinks, Countertop Drop-In - Self Rim Design

Countertop Drop-In Sinks with Self Rim Design*
Design and Construction Features:
  • Sinks can be mounted onto top or bottom of countertop. For bottom mount, order kit #362188 (see back page).
  • Heavy gauge type 304 series stain less steel coved bowls with large radius.
  • All sinks feature 3-1/2" (89mm)-diameter drain hole in the center of the bowl.
  • Crumb cup strainer as sem bly features 4-1/2" (114mm)-diameter top flange and 1-1/2" (38mm) NPS outlet.
  • All sinks feature deck-mounted faucet on 4" (102mm)** centers; one-compartment sinks with 10" x 14" (254 x 356) and 14" x 16" (356 x 406mm) bowls include faucet with gooseneck spout.
  • Self rimming.
  • Deep-drawn.
  • 18 or 20 gauge*** industrial grade construction and quality.
Technical specification
  • Unique ref.eagle-group-eg20_39-2
  • Product familyFood Service Equipment
  • Product groupSinks
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit