Publish your products
QuadPLUS - Polymer Shelf Mats with Wire Truss Frames

QuadPLUS - Polymer Shelf Mats with Wire Truss Frames

Features
  • Blue polymer shelf mats with choice of standard wire truss frames or Quad-Adjust® truss frames
  • Mats lay securely on top of truss frame or standard wire shelf*
  • Injection-molded polypropylene mats feature MICROGARD® antimicrobial protection
  • 800 lb. weight capacity for shelves up to 48", 600 lb. 54" through 72" long - evenly distributed static load
  • Louvered and solid mats available
  • Easy assembly - no tools required
  • Easy cleaning
  • Dishwasher-safe
  • Truss frames coated with chrome or Valu-Master® gray epoxy finish (other finishes available, consult factory)
  • Both style of truss frames can be fitted onto the same shelf unit
  • Set of four split sleeves (included with each truss frame) snap onto Eagle’s 1"-diameter posts
  • Temperature rating: -20°F to 125°F
For custom configuration or fabrication needs, contact our SpecFAB® Division. Phone: (302) 653-3000. FAX: (302) 653-3091. E-mail: specfab@eaglegrp.com *Polymer shelf mats can also be placed over an existing Eagle wire shelf - order just shelf mats. Another Eagle Advantage
Technical specification
  • Unique ref.eagle-group-eg8147
  • Product familyFood Service Equipment
  • Product groupShelving
  • TypeObject (single object)
  • Date of publishing2018-02-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit