Publish your products
Direct Draw Beer Dispensers

Direct Draw Beer Dispensers

4.2 out of 5 stars4.2(13 reviews)

Self-Contained Keg Storage and Dispensing Systems

An excellent means for fresh, cold draft beer to be offered at any establishment such as pubs, banquets, taverns etc. Beer towers are tall enough to accommodate pint glasses, full-size beer pitchers, etc. Holds two 1/2 kegs (the 72˝-long model hold THREE)! The 1-1/2˝-thick stainless steel countertop, with built-in drip trays, sits atop a beautiful yet durable black coated steel cabinet—wear-resistant, easy to clean. Hinged doors with recess handle features keyed lock. 1/3-HP compressor comes with 8-ft. cord and NEMA 5-15 plug.

Design & Construction Features

  • Balanced refrigeration system maintains temperatures between 33˚F - 41˚F.
  • Stainless steel tops with stainless steel beer tower(s) and drip trays.
  • Durable wear-resistant black coated steel cabinet.
  • Type 304 stainless steel floor and inner walls.
  • Includes 2-“D” system keg couplers per beer tower.
  • Self-closing doors feature recessed handles and keyed locks.
  • Removable door gasket for ease of cleaning and replacing.
  • Accommodates all types of beer kegs.
  • 120-volt, 60-cycle, single-phase electricity
  • Side-mounted evaporator optimizes interior cabinet space.
  • One year parts and labor warranty and five year compressor warranty

Technical specification
  • Unique ref.eagle-group-eg8187
  • Product familyFood Service Equipment
  • Product groupUnderbar Equipment
  • TypeObject (single object)
  • Date of publishing2018-02-01
  • Edition number2
Links
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit