Publish your products
Battery Pack for SV-Series 3-Phase UPS Batteries Included
Battery Pack for SV-Series 3-Phase UPS Batteries Included
    Eaton

    Battery Pack for SV-Series 3-Phase UPS Batteries Included

    UPS Battery Pack Extends the Runtime of Your SV-Series 3-Phase UPS System This external backup battery pack consists of one battery cabinet containing sealed lead acid batteries designed to give your Tripp Lite SV-Series UPS system more runtime. It uses a +/-120VDC configuration and must be hardwired to a compatible UPS system. Multiple battery packs may be connected in parallel to increase runtime even longer. A UL-listed DC circuit breaker protects against too much current. The EBP240V2501 is compatible with all Tripp Lite UPS models that begin with SV20, SV40, SV60, SV80, SV100, SV120 and SV140. Designed and Constructed to Ensure Consistent Power for a Long Time This 120V UPS battery pack is made from heavy-gauge welded steel with a baked powder-coated finish that protects the cabinet from chipping and corrosion. The hinged cabinet door locks to prevent tampering and to facilitate easy access to the internal batteries. User-supplied power output cables feed into the cabinet through conduit knockouts built into the cabinet’s exterior. Front and rear vents allow the free flow of warm air out of the cabinet to maintain cool internal temperatures. Sturdy metal casters allow you to smoothly roll the backup battery pack into position. TAA-Compliant for GSA Schedule Purchases The EBP240V2501 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
    Specification
    • Shipping Dimensions (hwd / in.) 64.50 x 29.00 x 31.50

      Shipping Weight (lbs.) 1673.00

      Unit Dimensions (hwd / in.) 59 x 29 x 31.5

      Unit Weight (lbs.) 1593

      Material of Construction Steel

      External Battery Pack Form Factor Tower

      Certifications Tested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1

      Product Warranty Period (Worldwide) 1-year limited warranty

      KEYWORDS

      tripp lite pdu

      100kva ups

      server cabinet

      rack

      wall mounted light fixture

      ups

      smartrack

      smartrack low profile

      16u av rack

      cabinet

    Technical specification
    • Unique ref.EBP240V2501
    • Product familyUPS System
    • Product groupUPS System
    • TypeObject (single object)
    • Date of publishing2019-08-08
    • Edition number1
    • Height (inches)59
    • Width (inches)29
    • Depth (inches)31.05
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)1593
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationFurnishing Element
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • Uniclass 2015 CodeEn_70_30
    • Uniclass 2015 DescriptionElectricity distribution and transmission entities
    • CSI MasterFormat 2014 Code33 80 00
    • CSI MasterFormat 2014 TitleCommunications Utilities
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe