Publish your products
Eaton Managed G4 Rack PDU, 0U, 41U, 460P9W Input, 10' Cord
Eaton Managed G4 Rack PDU, 0U, 41U, 460P9W Input, 10' Cord
Eaton Managed G4 Rack PDU, 0U, 41U, 460P9W Input, 10' Cord
    Eaton

    Eaton Managed G4 Rack PDU, 0U, 41U, 460P9W Input, 10' Cord

    Eaton Managed rack PDUs, also known as Switched PDUs, allow you to monitor and control critical factors such as voltage, current and power factor. This information at the outlet receptacle level allows you to make the right decision when it comes to energy consumption in your data center. Our most advanced switched PDUs, Eaton Managed vertical and horizontal units also feature remote on/off outlet switching to enable you to reboot connected equipment. You’ll also benefit from being able to turn off unused outlets to prevent unauthorized use.


    Eaton Managed G4 Rack PDU, 0U, 41U, 460P9W input, 10ft cord, 17.3kW, 60A, 208V, 42 outlets (24)C13 (18)C39
    Technical specification
    • Unique ref.EVMA4609X
    • Product familyPDU's
    • Product groupManaged Rack PDU
    • TypeObject (single object)
    • Date of publishing2024-08-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC002762
    • ETIM NamePower distribution unit (PDU)
    • Uniclass 2015 CodeEn_70_30
    • Uniclass 2015 DescriptionElectricity distribution and transmission entities
    • CSI MasterFormat 2014 Code26 26 00
    • CSI MasterFormat 2014 TitlePower Distribution Units
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States