Publish your products
Eaton Metered Input G4 Rack PDU, 0U, 41U, 460P9W Input, 10' Cord
Eaton Metered Input G4 Rack PDU, 0U, 41U, 460P9W Input, 10' Cord
Eaton Metered Input G4 Rack PDU, 0U, 41U, 460P9W Input, 10' Cord
    Eaton

    Eaton Metered Input G4 Rack PDU, 0U, 41U, 460P9W Input, 10' Cord

    Eaton Metered Input rack PDUs give you remote monitoring capabilities and provide access to your power data whenever you want it, wherever you are. You also can monitor your critical equipment within each color-coded outlet section from a single interface and achieve 1% billing grade accuracy. With all of the features of the Basic PDU, 0U, 1U and 2U Metered Input rackmount PDUs provide you with the ability to reduce infrastructure costs by daisy-chaining up to eight metered PDUs to share the same network connection and single IP address. The Metered Input PDU also simplifies load balancing and helps prevent overloads.


    Eaton Metered Input G4 Rack PDU, 0U, 41U, 460P9W input, 10ft cord, 17.3kW, 60A, 208V, 42 outlets (24)C13 (18)C39
    Technical specification
    • Unique ref.EVMI4609X
    • Product familyPDU's
    • Product groupMetered Input Rack PDU
    • TypeObject (single object)
    • Date of publishing2024-08-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC002762
    • ETIM NamePower distribution unit (PDU)
    • Uniclass 2015 CodeEn_70_30
    • Uniclass 2015 DescriptionElectricity distribution and transmission entities
    • CSI MasterFormat 2014 Code26 26 00
    • CSI MasterFormat 2014 TitlePower Distribution Units
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States