Publish your products
model SRM4_Single suction multi-wing fan

model SRM4_Single suction multi-wing fan

■Usage ①For air conditioning, supply and exhaust of buildings, ventilation ②For blowing and emission of various equipment, cooling ③Other for general air and exhaust ■Features ①Equipped with Topperner motor as standard (0.75kW~75kW) ②Low noise ③Easy handling (A pillow type bearing with excellent automated-aligning characteristics is used for the bearing.)
Specification
  • ■Standard Specifications [Handling liquid] Clean air (Temperature: 110 to 40°C, Humidity: 85% or less) [Structure] Impeller: Multi-blade Bearing: Ball bearing unit [Material] Casing: SPCE or SPCC(NO.1-NO.4 1/2) : SPHC(NO.5-NO.10) Impeller : SPGD(NO.1-NO.4 1/2) : SPCC or SPHC(NO.5-NO.10) Spindle: S45C [Motor] Phase and number of poles: 3-phase, 4/6-pole Voltage:200V(0.2~37kW, 45kW) :200/400V(45~55kW) Model/protection: Totally-enclosed fan-cooled IP44 (indoors) Efficiency: IE3(0.75kW or higher) : Less than IE1(0.4kW) [Installation method] NO.1-NO.7: Floor-mounted/Ceiling-mounted NO.8-NO.10: Floor-mounted [Installation location] Indoors
Technical specification
  • Unique ref.model-srm4
  • Product familyFan
  • Product groupSingle suction multi-wing fan
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryHVAC - Ventilation fans

Region availability

Asia
Japan