3GPE EVMSG E-SPD

3GPE EVMSG E-SPD

Booster sets with three vertical multi-stage pumps with stainless steel with standardised motor Three EVMSG series pumps with self-ventilated 2-pole asynchronous motor, IE3 efficiency class for three phase motors starting from 0.75 kW. 3GPE version fitted with E-SPD inverter and is designed for the installation of storage tanks (available on request).
Specification
  • • Maximum liquid temperature: 50°C
    • Maximum operating pressure: 16 bar
    • Water with maximum presence of solids: 50
    ppm (particle size 0.1-0.25 mm or less), no gas
    or corrosive and aggressive substances
    • Maximum chlorine content: 500 ppm
    • Altitude not exceeding 1000 m a.s.l.;
    • Humidity 50% without condensation
    • Ambient protected against atmospheric
    agents.
    • Cast iron pump body
    • Impeller and shaft in AISI 304
    • Cast iron motor bracket
    • IE3 motor starting from 0.75kW
    • Self-ventilated 2-pole asynchronous motor
    • Class of insulation F
    • IP55 protection degree
    • Three-phase voltage 230/400V ±10% (up to 4 kW)
    three phase 400/690 ±10% (starting from 5.5 kW)
Technical specification
  • Unique ref.3GPE-EVMSG-E-SPD
  • Collection setBooster sets with three vertical multi-stage pumps with stainless steelwith
  • CollectionDomestic pressure GPE with inverter
  • TypeObject (single object)
  • Date of publishing2019-09-23
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 1.4 CodeL71141
  • Uniclass 1.4 DescriptionPump sets (combined booster pumps and pressurised vessels)
  • Uniclass 2.0 CodePR-68-85-66
  • Uniclass 2.0 DescriptionPressure Booster Pumps
  • Uniclass 2015 CodePr_65_53_86_66
  • Uniclass 2015 DescriptionPressure booster pumps
  • NBS Reference Code68-85-66
  • NBS Reference DescriptionPressure Booster Pumps
  • CSI MasterFormat 2014 Code22 11 23.13
  • CSI MasterFormat 2014 TitleDomestic-Water Packaged Booster Pumps

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands