ECLISSE Syntesis® Line battente double ECLISSE Syntesis® Line battente double ECLISSE Syntesis® Line battente double
View previous images
View next images
Eclisse

ECLISSE Syntesis® Line battente double

Door frame for double flush-to-wall hinged door

ECLISSE Syntesis® Line Battente Double is the frame that hosts two hinged doors with no jambs, completely flush with the wall. ECLISSE Syntesis® Line Battente Double frame is primer-coated, ready to be painted in the same color as the wall or decorated in the same way, for a perfect camouflage.‎

All door panels supplied by ECLISSE are equipped with an internal tensioning rod, a special adjustable device that keeps the door panel in constant tension, ensuring the coplanarity between the door and the wall.‎

Attention: ECLISSE's products have specific dimensions for each country.
Download the file with the corresponding geographical extension or contact the company for further info.

Technical specification
  • Unique ref.Syntesis_Line_Battente_Estensione
  • Collection setSliding door systems
  • CollectionECLISSE Syntesis Collection
  • TypeObject (single object)
  • Date of publishing2016-09-08
  • Edition number1
Related
  • Material mainAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Swing Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass TitleDoors
  • OmniClass Number23-17 11 00
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Africa North America Oceania Asia
Albania
Morocco
United States
Australia
Israel
Andorra
Tunisia
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands