Publish your products
119-gallon stainless steel storage tank

119-gallon stainless steel storage tank

Residential stainless steel 119-gallon storage tank. The SANCO2 heat pump water heater system consists of two main components – a heat pump and a storage tank.

Residential - The 4.5 kW heat pump is paired with a 43-, 83-, or 119-gallon storage tank, selected based on anticipated daily demand.

Commercial - SANCO2 offers nine main storage tank models: 119, 200, 285, 360, 455, 505, 675, 860 and 1,000-gallon sizes.

Technical specification
  • Unique ref.119-gallon-stainless-steel-tank
  • Product familyResidential Tanks
  • Product groupECO-119SSAQB
  • TypeObject (single object)
  • Date of publishing2026-09-11
  • Edition number1
  • Height (inches)72.94
  • Depth (inches)29
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inNetherlands
  • Weight Net (Lbs)135
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationElectric Heater
  • ETIM CodeEC011794
  • ETIM NameHeat pump (water/water)
  • Uniclass 2015 CodePr_70_60_37
  • Uniclass 2015 DescriptionHeat pumps
  • CSI MasterFormat 2014 Code23 81 46
  • CSI MasterFormat 2014 TitleWater-Source Unitary Heat Pumps
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit