Combison™ Uno A
Ecophon

Combison™ Uno A

For use as a sound absorbing ceiling and for sound insulation between rooms if the partitions do not extend all the way up to the soffit. Also suitable for sound reduction of vertical noise, generated by ventilation, foot steps etc. Ecophon Combison Uno A has an exposed grid system. Each tile is demountable. The system consists of Ecophon Combison Uno A tiles and Ecophon Connect grid systems, with an approximate weight of 13 kg/m². The tiles are manufactured from high density glass wool, with a bonded gypsum board (13 mm) on the back of the tile. The visible surface has an Akutex™ FT coating and the edges are primed. For best performance and system quality, use Ecophon Connect grid and accessories. The grid is manufactured from galvanized steel.
Technical specification
  • Unique ref.20523
  • Collection setModular ceilings
  • CollectionCombison
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25
  • Uniclass 2.0 DescriptionCeiling And Soffit Systems
  • NBS Reference Code20-25
  • NBS Reference DescriptionCeiling And Soffit Systems

Region availability

Europe North America Asia Africa Oceania South America
Åland Islands
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Albania
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Andorra
Aruba
Iraq
Angola
Cook Islands
Brazil
Austria
The Bahamas
Israel
Benin
Timor-Leste
Chile
Belarus
Barbados
Jordan
Botswana
Fiji
Colombia
Belgium
Belize
Kuwait
Burkina Faso
French Polynesia
Ecuador
Bosnia and Herzegovina
Bermuda
Lebanon
Burundi
Guam
Falkland Islands (Islas Malvinas)
Bulgaria
Caribbean Netherlands
Oman
Cameroon
Kiribati
French Guiana
Croatia
British Virgin Islands
Palestine
Cape Verde
Marshall Islands
Guyana
Cyprus
Canada
Qatar
Central African Republic
Federated States of Micronesia
Paraguay
Czech Republic
Cayman Islands
Saudi Arabia
Chad
Nauru
Peru
Denmark
Costa Rica
Turkey
Comoros
New Caledonia
Suriname
Estonia
Curaçao
United Arab Emirates
Democratic Republic of the Congo
New Zealand
Uruguay
Faroe Islands
Dominica
Yemen
Djibouti
Niue
Venezuela
Finland
Dominican Republic
Armenia
Equatorial Guinea
Norfolk Island
France
El Salvador
Azerbaijan
Eritrea
Northern Mariana Islands
Germany
Greenland
Bangladesh
Ethiopia
Palau
Gibraltar
Grenada
Bhutan
Gabon
Papua New Guinea
Greece
Guadeloupe
British Indian Ocean Territory
The Gambia
Pitcairn Islands
Guernsey
Guatemala
Brunei
Ghana
Samoa
Hungary
Haiti
Cambodia
Guinea
Solomon Islands
Iceland
Honduras
China
Guinea-Bissau
Tokelau
Ireland
Jamaica
Christmas Island
Côte d'Ivoire
Tonga
Isle of Man
Martinique
Cocos (Keeling) Islands
Kenya
Tuvalu
Italy
Mexico
Georgia
Lesotho
United States Minor Outlying Islands
Jersey
Montserrat
Hong Kong
Liberia
Wallis and Futuna
Latvia
Nicaragua
India
Libya
Vanuatu
Liechtenstein
Panama
Indonesia
Madagascar
Lithuania
Puerto Rico
Japan
Malawi
Luxembourg
Saint-Barthélemy
Kazakhstan
Mali
Macedonia (FYROM)
Saint Kitts and Nevis
Kyrgyzstan
Mauritania
Malta
Saint Lucia
Laos
Mauritius
Moldova
Collectivity of Saint Martin
Macau
Mayotte
Monaco
Saint Pierre and Miquelon
Malaysia
Morocco
Montenegro
Saint Vincent and the Grenadines
Maldives
Mozambique
Norway
Sint Maarten
Mongolia
Namibia
Poland
Trinidad and Tobago
Nepal
Niger
Portugal
Turks and Caicos Islands
Pakistan
Nigeria
Romania
U.S. Virgin Islands
Philippines
Republic of the Congo
Russia
United States
Singapore
Reunion
San Marino
South Korea
Rwanda
Serbia
Sri Lanka
Saint Helena
Slovakia
Taiwan
São Tomé and Príncipe
Slovenia
Tajikistan
Senegal
Spain
Thailand
Seychelles
Svalbard and Jan Mayen
Turkmenistan
Sierra Leone
Sweden
Uzbekistan
Somalia
Switzerland
Vietnam
South Africa
Netherlands
South Sudan
Ukraine
Swaziland
United Kingdom
Tanzania
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe