Gedina™ A
Ecophon
Archived

Gedina™ A

For applications where a standard suspended ceiling system is required, but where strict functional requirements are needed. Ecophon Gedina A has an exposed grid. Each tile is easily demountable. Note that installation according to installation diagram M118 contributes to a higher live load capacity compared to M237. The system consists of Ecophon Gedina A tiles and Ecophon Connect grid systems, with an approximate weight of 2,5 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ T coating and the back of the tile is covered with glass tissue. Ecophon Gedina A can be supplied with primed edges or natural edges. The grid is manufactured from galvanized steel. For best performance and system quality, use Ecophon Connect grid and accessories.
Technical specification
  • Unique ref.20527
  • Collection setModular ceilings
  • CollectionGedina
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25
  • Uniclass 2.0 DescriptionCeiling And Soffit Systems
  • NBS Reference Code20-25
  • NBS Reference DescriptionCeiling And Soffit Systems