Gedina™ E
Ecophon
Archived

Gedina™ E

For applications requiring a standard ceiling which is easy to install and demount, but where strict functional requirements are needed. Ecophon Gedina E has a recessed visible grid and a tegular edge design, creating a ceiling with a shadow effect that accentuates each tile and partially conceals the grid system. The visible surface of each tile is 7 mm below the grid. Each tile is easily demountable. The system consists of Ecophon Gedina E tiles and Ecophon Connect grid systems, with an approximate weight of 2,5 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex T coating and the back of the tile is covered with glass tissue. The edges are painted. For best performance and system quality, use Ecophon Connect grid and accessories. The grid is manufactured from galvanized steel.
Technical specification
  • Unique ref.20528
  • Collection setModular ceilings
  • CollectionGedina
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25
  • Uniclass 2.0 DescriptionCeiling And Soffit Systems
  • NBS Reference Code20-25
  • NBS Reference DescriptionCeiling And Soffit Systems