Hygiene Advance A
Ecophon
Archived

Hygiene Advance A

Ecophon Hygiene Advance A C3 system is a wall to wall, sound-absorbing ceiling system intended for use in environments where there is a high level of contamination, and where frequent cleaning is required. The system is also an excellent choice for clean environments with high demands on low particle emissions. Examples of applications: in healthcare premises like operation theatres and laboratories with very high requirements on particle emission and disinfection, in food and beverage industries in areas exposed to splatter from different kinds of liquids that require daily cleaning. In kitchens in dishwashing areas with constantly high humidity. The system is classified B1 and B5 for zone 4 according to standard NF S 90-351 and clean room classified according ISO 3. The system consists of Ecophon Hygiene Advance A tiles, which have a core of high density, 3rd generation glass wool encapsulated in a smooth high-performance film that is impervious to particles and water. The film is also dirt-repellent and resistant to most chemicals. The supporting structure is a corrosion protected exposed Connect T24 C3 grid ofspecially treated steel with a high corrosion resistance. The weight of the system is approximately 3 kg/m2 (20 mm) and 4,5 kg/m2 (40 mm). The Ecophon Hygiene Advance A C3 is a technical ceiling system which might have aesthetic variations that will not affect the functionality of the system.
Technical specification
  • Unique ref.31973
  • Collection setModular ceilings
  • CollectionHygiene
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number1
Related
  • Material mainGlass wool
  • Material secondaryGalvanized steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25
  • Uniclass 2.0 DescriptionCeiling And Soffit Systems
  • NBS Reference Code20-25
  • NBS Reference DescriptionCeiling And Soffit Systems