Hygiene Foodtec™ Baffle
Ecophon
Archived

Hygiene Foodtec™ Baffle

Ecophon Hygiene Foodtec Baffle C3 is an open system with vertical baffles intended for use in environment where there is risk of contamination, and where frequent cleaning is required. This system is recommended where humidity levels are occasionally high. It is used mainly in premises where it is not possible to install a wall to wall ceiling because of sprinkler systems, installations or skylights, etc. Examples of applications: the food and beverage industries, restaurants and catering. The system consists of Ecophon Hygiene Foodtec Baffles, which have a core of high density glass wool and a painted stain protected Akutex HS surface both sides. The edges are painted. The supporting structure is a corrosion protected exposed Connect T24 C3 grid of specially treated steel with a high corrosion resistance. The weight of the system is approximately 5 kg/m2.
Technical specification
  • Unique ref.31978
  • Collection setModular ceilings
  • CollectionHygiene
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25
  • Uniclass 2.0 DescriptionCeiling And Soffit Systems
  • NBS Reference Code20-25
  • NBS Reference DescriptionCeiling And Soffit Systems
  • CSI MasterFormat 2014 Code09 51 33
  • CSI MasterFormat 2014 TitleAcoustical Metal Pan Ceilings