Hygiene Performance A
Ecophon
Archived

Hygiene Performance A

Ecophon Hygiene Performance A C1 is a sound-absorbing ceiling system intended for environments where there is a risk of slight contamination, and where cleaning is required on a regular basis. This system is recommended in dry environments. Examples of applications: canteens, locker rooms and toilets. The system consists of Ecophon Hygiene Performance A tiles, which have a core of high density glass wool and a painted cleanable Akutex TH surface. The back of the tile is covered with glass tissue. The edges are primed. The supporting structure is an exposed Connect T24 grid of galvanised steel. The weight of the system is 3-4 kg/m². The tiles should be secured to the grid with Connect Hygiene clips in order to withstand pressure during cleaning and to minimise dirt traps.
Technical specification
  • Unique ref.31985
  • Collection setModular ceilings
  • CollectionHygiene
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number1
Related
  • Material mainGlass wool
  • Material secondaryGalvanized steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25
  • Uniclass 2.0 DescriptionCeiling And Soffit Systems
  • NBS Reference Code20-25
  • NBS Reference DescriptionCeiling And Soffit Systems