Publish your products
Master™ Rigid Dp
Ecophon

Master™ Rigid Dp

Suitable for classrooms or other premises where strict demands are made on good acoustics and speech intelligibility, and where demountability is required. Ecophon Master Rigid Dp (patent pending) has a semi-concealed grid system, and is used when an impact resistant and lockable system is required. There is a 8 mm gap between the tiles in the emphasized direction and narrow gap in the other. The edges are sharp and well defined. Each tile can be locked but still fully demountable. The system consists of Ecophon Master Rigid Dp tiles, Ecophon Extra Bass and Ecophon Connect grid system, with an approximate weight of 4 kg/m². The tiles are manufactured from high density glass wool. The surface is a reinforced sandwich construction. The visible surface has an Akutex™ FT coating. The product is also available with a sound reflecting surface (gamma) with the same visual appearance. The back of the tile is covered with glass tissue. The edges are painted. Ecophon Extra Bass is used to improve sound absorption in the low frequency range, and is installed on top of the suspended ceiling. For best performance and system quality, use Ecophon Connect grid and accessories. The grid is manufactured from galvanized steel.
Technical specification
  • Unique ref.62536
  • Product familyModular ceilings
  • Product groupMaster
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Curaçao
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Dominica
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominican Republic
Egypt
Northern Mariana Islands
France
Indonesia
El Salvador
Equatorial Guinea
Palau
Germany
Iraq
Greenland
Eritrea
Papua New Guinea
Gibraltar
Israel
Grenada
Eswatini
Pitcairn Islands
Greece
Japan
Guadeloupe
Ethiopia
Samoa
Guernsey
Jordan
Guatemala
Gabon
Solomon Islands
Hungary
Kazakhstan
Haiti
Ghana
Timor-Leste
Iceland
Kuwait
Honduras
Guinea
Tokelau
Ireland
Kyrgyzstan
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Laos
Martinique
Kenya
Tuvalu
Italy
Lebanon
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Macau
Montserrat
Liberia
Vanuatu
Latvia
Malaysia
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Maldives
Panama
Madagascar
Lithuania
Mongolia
Puerto Rico
Malawi
Luxembourg
Nepal
Saint Kitts and Nevis
Mali
Malta
Oman
Saint Lucia
Mauritania
Moldova
Pakistan
Saint Pierre and Miquelon
Mauritius
Monaco
Palestine
Saint Vincent and the Grenadines
Mayotte
Montenegro
Philippines
Saint-Barthélemy
Morocco
Netherlands
Qatar
Sint Maarten
Mozambique
North Macedonia
Saudi Arabia
The Bahamas
Namibia
Norway
Singapore
Trinidad and Tobago
Niger
Poland
South Korea
Turks and Caicos Islands
Nigeria
Portugal
Sri Lanka
U.S. Virgin Islands
Republic of the Congo
Romania
Taiwan
United States
Reunion
Russia
Tajikistan
Rwanda
San Marino
Thailand
Saint Helena
Serbia
Türkiye
São Tomé and Príncipe
Slovakia
Turkmenistan
Senegal
Slovenia
United Arab Emirates
Seychelles
Spain
Uzbekistan
Sierra Leone
Svalbard and Jan Mayen
Vietnam
Somalia
Sweden
Yemen
South Africa
Switzerland
South Sudan
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit