Solo™ Square
Ecophon
Archived

Solo™ Square

Ecophon Solo Square is an acoustic solution, primarily when it is not possible to install a wall-to-wall ceiling. Solo Square is suitable in buildings where the room volume could be maintained or as an option when TABS (Thermally Activated Building System) is selected as cooling system. Solo Square is an unframed free hanging unit offering a high degree of design possibilities both regarding colours and suspension systems. The three different suspension systems using Adjustable wire hangers, One-point fixing or Adjust brackets in combination with the engineered Connect Absorber anchor (patent) give opportunities to create several layers and angles. The Solo Square panel is available in size 1200x1200x40 mm with a weight of 6 kg. The panel is manufactured from high density glass wool, with Akutex™ FT surface on both sides. The edges are straight cut and painted.
Technical specification
  • Unique ref.67091
  • Collection setFree hanging units and baffles
  • CollectionSolo
  • TypeObject (single object)
  • Date of publishing2015-08-31
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationObject
  • UNSPSC nameAcoustic ceiling tiles
  • UNSPSC code30161601
  • Uniclass 1.4 CodeL542
  • Uniclass 1.4 DescriptionCeiling panels, boards
  • Uniclass 2.0 CodeSS-25-25-05
  • Uniclass 2.0 DescriptionAcoustic Panel Systems
  • NBS Reference Code25-25-05
  • NBS Reference DescriptionAcoustic Panel Systems