Akusto™ Screen A
Ecophon
Archived

Akusto™ Screen A

Ecophon Akusto Screen A is a highly efficient sound absorbing screen which together with a sound absorbing ceiling gives excellent room acoustics in open areas like open-plan offices. Akusto Screen is a vital part of an acoustic solution for TABS (Thermally Activated Building Systems) buildings. It has the same Texona surface as Akusto Wall™ which will keep your colour design consistent. Ecophon Akusto Screen A has a high density absorber glass wool and has excellent sound-reducing properties. It is set in a naturally anodised aluminum frame and both sides have a glass fibre fabric surface (Texona). The approximate weight is 24-44 kg. It is also possible to get a 6 mm thick and 400 mm high clear glass pane on top of the screen, total height of screen 1820 mm. The feet are naturally anodised aluminum.
Technical specification
  • Unique ref.80662
  • Collection setVertical applications
  • CollectionAkusto
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationObject
  • Uniclass 1.4 CodeL7844
  • Uniclass 1.4 DescriptionAcoustic insulation
  • Uniclass 2.0 CodeSS-25-25-05
  • Uniclass 2.0 DescriptionAcoustic Panel Systems
  • NBS Reference Code25-25-05
  • NBS Reference DescriptionAcoustic Panel Systems