Focus A XL
Ecophon
Archived

Focus A XL

For applications where a robust suspended ceiling system is required. Ecophon Focus A has an exposed grid system. Each tile is easily demountable. The systems consist of Ecophon Focus A tiles and Ecophon Connect grid systems, with an approximate weight of 3 kg/m². The tiles are manufactured from high density glass wool utilizing the 3RD Technology. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are primed. The grid is manufactured from galvanized steel.
Technical specification
  • Unique ref.eco_foc_a_xl
  • Collection setSuspended Ceiling
  • CollectionFocus
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number4
  • Depth (mm)20
Related
  • Material mainGlass wool
  • Material secondaryGalvanized steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameCeiling panels
  • UNSPSC code30161602
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25
  • Uniclass 2.0 DescriptionCeiling And Soffit Systems
  • NBS Reference Code20-25
  • NBS Reference DescriptionCeiling And Soffit Systems