Focus™ Dg
Ecophon
Archived

Focus™ Dg

For applications where a unique demountable suspended ceiling is required. The edge design of the system conceals the support edges of the tile and creates a distinctive floating appearance. The suspension grid is approximately 14 mm above the visible surface of the tile, which gives the impression that each tile is individually suspended.The tiles are easily demountable even in areas where there is a very small overall depth of system. The systems consist of Ecophon Focus Dg tiles and Ecophon Connect grid systems, with an approximate weight of 3-4 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex FT coating and the back of the tile is covered with glass tissue. The edges are painted. For best performance and system quality, use Ecophon Connect grid and accessories. The grid is manufactured from galvanized steel. The tile is patented in the US, and patent pending in Europe.
Technical specification
  • Unique ref.eco_foc_dg
  • Collection setModular ceilings
  • CollectionFocus
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number2
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameCeiling panels
  • UNSPSC code30161602
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25
  • Uniclass 2.0 DescriptionCeiling And Soffit Systems
  • NBS Reference Code20-25
  • NBS Reference DescriptionCeiling And Soffit Systems