Hygiene Foodtec™ A
Ecophon
Archived

Hygiene Foodtec™ A

Ecophon Hygiene Foodtec A C3 is a wall to wall, sound-absorbing ceiling system intended for environments where there is risk for contaminations, and where frequent cleaning is required. This system is recommended where humidity levels are occasionally high. Examples of applications: the food and beverage industries, restaurants and catering kitchens. The system consists of Ecophon Hygiene Foodtec A tiles, which have a core of high density glass wool and a painted stain protected Akutex HS surface. The back and the edges are painted. The tile is designed to be demounted and cleaned on a regular basis. The supporting structure is a corrosion protected exposed Connect T24 C3 grid of specially treated steel with a high corrosion resistance. The weight of the system is approximately 3,5 kg/m2 (20 mm) and 5 kg/m2 (40 mm). The tiles should be secured to the grid with Connect Hygiene clips in order to withstand pressure during cleaning and to minimise.
Technical specification
  • Unique ref.eco_hyg_foo_a_c3
  • Collection setModular ceilings
  • CollectionHygiene
  • TypeObject (single object)
  • Date of publishing2016-01-11
  • Edition number4
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameCeiling panels
  • UNSPSC code30161602
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25
  • Uniclass 2.0 DescriptionCeiling And Soffit Systems
  • NBS Reference Code20-25
  • NBS Reference DescriptionCeiling And Soffit Systems