Publish your products
Ecophon Focus™ Dg
Ecophon Focus™ Dg
Ecophon Focus™ Dg
Ecophon Focus™ Dg
Ecophon Focus™ Dg
Ecophon Focus™ Dg
    Ecophon

    Ecophon Focus™ Dg

    For applications where a unique demountable suspended ceiling is required. The edge design of the system conceals the support edges of the tile and creates a distinctive floating appearance. The suspension grid is approximately 14 mm above the visible surface of the tile, which gives the impression that each tile is individually suspended.The tiles are easily demountable even in areas where there is a very small overall depth of system. The systems consist of Ecophon Focus™ Dg tiles and Connect™ grid systems, with an approximate weight of 3-4 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are painted. For best performance and system quality, use Connect™ grid and accessories. The grid is manufactured from galvanized steel. The tile is patented in the US, and patent pending in Europe.

    Technical specification
    • Unique ref.focus-dg
    • Product familyModular ceilings
    • Product groupFocus
    • TypeAssembly (multiple objects)
    • Date of publishing2019-08-29
    • Edition number1
    Related
    • Material mainGlass wool
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Curaçao
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Dominica
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominican Republic
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    El Salvador
    Equatorial Guinea
    Palau
    Germany
    Iraq
    Greenland
    Eritrea
    Papua New Guinea
    Gibraltar
    Israel
    Grenada
    Eswatini
    Pitcairn Islands
    Greece
    Japan
    Guadeloupe
    Ethiopia
    Samoa
    Guernsey
    Jordan
    Guatemala
    Gabon
    Solomon Islands
    Hungary
    Kazakhstan
    Haiti
    Ghana
    Timor-Leste
    Iceland
    Kuwait
    Honduras
    Guinea
    Tokelau
    Ireland
    Kyrgyzstan
    Jamaica
    Guinea-Bissau
    Tonga
    Isle of Man
    Laos
    Martinique
    Kenya
    Tuvalu
    Italy
    Lebanon
    Mexico
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Macau
    Montserrat
    Liberia
    Vanuatu
    Latvia
    Malaysia
    Nicaragua
    Libya
    Wallis and Futuna
    Liechtenstein
    Maldives
    Panama
    Madagascar
    Lithuania
    Mongolia
    Puerto Rico
    Malawi
    Luxembourg
    Nepal
    Saint Kitts and Nevis
    Mali
    Malta
    Oman
    Saint Lucia
    Mauritania
    Moldova
    Pakistan
    Saint Pierre and Miquelon
    Mauritius
    Monaco
    Palestine
    Saint Vincent and the Grenadines
    Mayotte
    Montenegro
    Philippines
    Saint-Barthélemy
    Morocco
    Netherlands
    Qatar
    Sint Maarten
    Mozambique
    North Macedonia
    Saudi Arabia
    The Bahamas
    Namibia
    Norway
    Singapore
    Trinidad and Tobago
    Niger
    Poland
    South Korea
    Turks and Caicos Islands
    Nigeria
    Portugal
    Sri Lanka
    U.S. Virgin Islands
    Republic of the Congo
    Romania
    Taiwan
    United States
    Reunion
    Russia
    Tajikistan
    Rwanda
    San Marino
    Thailand
    Saint Helena
    Serbia
    Türkiye
    São Tomé and Príncipe
    Slovakia
    Turkmenistan
    Senegal
    Slovenia
    United Arab Emirates
    Seychelles
    Spain
    Uzbekistan
    Sierra Leone
    Svalbard and Jan Mayen
    Vietnam
    Somalia
    Sweden
    Yemen
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Tanzania
    United Kingdom
    The Gambia
    Vatican City
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit