Publish your products
FLOOR INSULATING CONCRETE MODULE 5SES20
FLOOR INSULATING CONCRETE MODULE 5SES20
FLOOR INSULATING CONCRETE MODULE 5SES20
    Ecosism

    FLOOR INSULATING CONCRETE MODULE 5SES20

    deal to lighten cast in place concrete slabs, thanks to the insulating material used for the floor slab blocks that make it up, this module is particularly suitable for building thermally and acoustically insulated floors. In addition to an excellent thermal insulation, the floor concrete form ensures a good soundproofing, thanks to the combination of low-mass insulating material with high-mass reinforced concrete. reduction of the volume of concrete needed in relation to the required bearing capacity; additional reinforcement reduction due to the peculiar lightness of the form; easy to arrange pipes and drains passage before casting; safety and ease of handling during installation. The intrados insulation of the floor form can vary for thickness and type, according to the thermoacoustic performance that the floor must ensure. The floor form by Ecosism® include the concrete cover mesh in the rafters and it is ready for the installation of structural reinforcements and welded wire mesh. Finally, thanks to the special mesh on the intrados, the floor form can be easily plastered. Thanks to these characteristics, the floor form offers considerable advantages, that provide cost savings for the construction site such as: The reduction of the volume of concrete needed in relation to the desired bearing capacity; The reduction of the additional reinforcement due to its low weight; Simple arrangement of services Safety and ease of handling during installation thanks to its light weight;
    Specification
    • FEASIBLE TYPES INSULATION THICKNESS 40 / 50 / 80 / 100 / 130 / 150 / 200 mm JOIST HEIGHT Up to structural calculation PLASTER MESH THICKNESS 5 / 10 mm MAXIMUM THICKNESS 520 mm ADVANTAGES Inter-storey floor divider between units Possibility of building floors with both one-way and two-way joist construction. Simple arrangement of services Possibility of plastering the soffit Safe and ideal for earthquake-resistant structures as lightens the decks Insulated floor with thermal and acoustic insulation material customizable ADVANTAGES Inter-storey floor divider between units Possibility of building floors with both one-way and two-way joist construction. Simple arrangement of services Possibility of plastering the soffit Safe and ideal for earthquake-resistant structures as lightens the decks Insulated floor with thermal and acoustic insulation material customizable You will receive a special instruction manual to follow during the installation of the forms. It will show production figures, in wich each wall will be indicated with the related Ecosism® forms, signed and numbered in such a way that during the installation, the operator will follow a precise mounting procedure.
    Technical specification
    • Unique ref.5SES20
    • Product familySOLAI
    • Product groupSOLAIO ISOLATO
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number1
    Related
    • Material mainEPS
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors
    • IFC classificationSlab
    • Uniclass 2015 CodeEF_30
    • Uniclass 2015 DescriptionRoofs, floor and paving elements
    • OmniClass Number23-13 35 23
    • OmniClass TitleStructural Floors and Flat Roofs
    • CSI UniFormat II CodeB
    • CSI UniFormat II TitleSHELL

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit