Publish your products
LCS-350 3m

LCS-350 3m

Where rail meets road the edilon)(sedra Corkelast® LCS (Level Crossing System) is a unique solution bringing together elastically supported rails with stable constructed roadways.

Combining the powerful features of edilon)(sedra Corkelast® ERS (Embedded Rail System) with a standardized prefabricated edilon)(sedra LCS Concrete Slab, the system forms a monolithic unit of track, rail fastening and roadway, enabling road vehicles to safely cross the railway on the same level, while ensuring the highest degree of durability.

The continuous rail support eliminates variation in support stiffness, which is an advantage over discrete rail supports. It improves wheel-rail interaction and decreases wear rates.

The concrete slab with its substantial mass and its continuous support works as an absorber for low and mid frequency vibrations caused by rail and road traffic. It reduces noise and vibration radiation, which is particularly important in urban areas.

Specification
  • edilon)(sedra LCS-350 Concrete Slab for level crossings, 3 m, track gauge 1435 mm

Technical specification
  • Unique ref.lcs-350-3m
  • Product familyLCS
  • Product groupLevel Crossing System
  • TypeAssembly (multiple objects)
  • Date of publishing2026-05-22
  • Edition number1
Related
  • Material mainConcrete
  • Designed inNetherlands
Classification
  • BIMobject CategoryEngineering & Infrastructure - Railroad
  • IFC classificationSlab
  • ETIM CodeEC010130
  • ETIM NameConcrete tie for embedding rail
  • Uniclass 2015 CodePr_20_85_14_16
  • Uniclass 2015 DescriptionConcrete solid slabs
  • CSI MasterFormat 2014 Code03 41 16
  • CSI MasterFormat 2014 TitlePrecast Concrete Slabs
  • OmniClass Number23-13 21 11 11
  • OmniClass TitleConcrete Blocks

Region availability

Oceania Europe Africa
Australia
Belgium
South Africa
New Zealand
Denmark
Netherlands
Norway
Sweden
United Kingdom