Publish your products
Table 330 800x600 mm
Edsbyn

Table 330 800x600 mm

The Connect series consists of about 50 different layouts of work and meeting tables. Beech, birch and oak are default. The tops are also available in a high pressure laminate (3 colors default). Other laminates and veneers can also be selected. In addition to the manually height adjustable legs, there are also electric frames suitable for both sitting and standing work available (see Electric frames).
Technical specification
  • Unique ref.05330505
  • Product familyWork tables
  • Product groupConnect
  • TypeObject (single object)
  • Date of publishing2013-06-17
  • Edition number1
  • Width (mm)800
  • Depth (mm)600
Related
  • Material mainWood
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit