Publish your products
G4S LED - Wall - Speaker - Strobe
Edwards

G4S LED - Wall - Speaker - Strobe

4.6 out of 5 stars4.6(8 reviews)

Overview

Genesis LED G4S Series speakers and speaker-strobes combine high performance output with a sleek low profile design and energy-efficient technology that makes them less expensive to install and operate. High performance LEDs require fewer power supplies, backup power, and batteries. These new appliances are designed with energy-efficiency, and life safety in mind.

Speakers feature selectable wattage taps, while speaker strobes allow for both wattage and light output levels to be configured in the field. Both settings remain clearly visible — even after final installation. Speakers are also capable of both 25V and 70V and voltage in a single model with a field selectable switch. All this flexibility allows devices to be easily fine-tuned to exactly how they’re needed to perform. All Genesis speakers include a DC blocking capacitor to allow electrical supervision of the audio distribution circuit.

Genesis LED G4S Series uses high efficiency optics, combined with patented electronics, to deliver a highly controlled and efficiently focused light distribution pattern in exchange for lower current requirements. Strobes feature field-selectable 15, 30, 75, or 110 cd light output. 

Compared with Xenon-type strobes, Genesis LED G4S Series appliances offer greatly reduced current draw which provides benefits in longer circuit lengths, more devices per circuit, smaller wire gauge and reduced power supply quantities for an installation. They are also backwards compatible with legacy strobes, so there’s no need to replace all your existing devices to upgrade to new LED technology. In fact, G4S strobes can be mixed on the same circuit and used in the same field of view as Xenon-based strobes. This makes Genesis LED G4S Series ideal for new installations and retrofits alike.

Field-configurable sound output levels provide the flexibility modern life safety projects demand, while the Genesis LED control protocol keeps multiple strobes on compatible NAC circuits synchronized to well within NFPA 72 requirements. They also meet NFPA and UL 520Hz requirements for sleeping areas making them ideal for new construction or retrofits.


Specification
  • Specifications
    Strobe operating voltage 16 to 33 VDC, 16 to 33 VFWR
    Speaker operating voltage 25VRMS of 70VRMS (selectable)
    Speaker frequency response 400Hz-4,000Hz
    Light output 15, 30, 75, or 110 candela
    Strobe flash rate 1 fps (flash per second) approx.
    Synchronization
    20 Ω max. between any two devices. To
    determine allowed wire resistance, refer to
    these specifications, and the specifications
    for the synchronized signal source.
    Synchronization Sources
    Edwards CC Series Signal Modules,
    Booster and Auxiliary Power Supplies,
    Intelligent and Conventional Control Panels
    Wire size 12 to 18 AWG (0.75 to 2.50 mm2
    )
    Dimensions (W×H×D) 4.95 x 5.78 x 1.62 in (12.57 x 14.68 x
    4.11 cm)
    Strobe-to-box center offset -1.70 inches (-4.32 cm)
    Compatible electrical boxes [1] 2-gang, 4-inch square
    Trim plates G4TR, G4TW (5.6 x 7.5 x 0.3 in (14.22 x
    19.05 x 0.76 cm))
    Operating environment Temperature Relative humidity
    32 to 122°F (0 to 50°C)
    0 to 93% noncondensing
    Storage Temperature -40 to 158 F (-40 to 70 C)
    RAL Color Red=RAL 3013
    White=RAL 9002

Technical specification
  • Unique ref.edwards-g4s
  • Product familyElectronics
  • Product groupFire Detection, Monitoring and Alarm
  • TypeObject (single object)
  • Date of publishing2020-07-09
  • Edition number1
  • Height (inches)5.78
  • Width (inches)4.95
  • Depth (inches)1.62
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inChina
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • Uniclass 2015 CodePr_75_75_30_30
  • Uniclass 2015 DescriptionFire alarm sounders
  • CSI MasterFormat 2014 Code28 31 63
  • CSI MasterFormat 2014 TitleFire Alarm Integrated Audio Visual Evacuation Systems
  • OmniClass Number23-29 31 13
  • OmniClass TitleFire Alarm Control Panels
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit