Publish your products
Manual Pull Stations
Edwards

Manual Pull Stations

4.7 out of 5 stars4.7(24 reviews)
Overview
The SIGA-270 and SIGA-278 series Manual Pull Stations are part of EST’s Signature Series system. The SIGA-270 Fire Alarm Manual Pull Stations feature our very familiar teardrop shape. They are made from die-cast zinc and finished with red epoxy powdercoat paint complemented by aluminum colored stripes and markings. With positive pull-lever operation, one pull on the station handle breaks the glass rod and turns in a positive alarm, ensuring protection plus fool-proof operation. Presignal models (SIGA-270P) are equipped with a general alarm (GA) keyswitch for applications where two stage operation is required. The up-front highly visible glass rod discourages tampering, but is not required for proper operation.

EST’s double action single stage SIGA-278 station is a contemporary style manual station made from durable red colored lexan. To initiate an alarm, first lift the upper door marked “LIFT THEN PULL HANDLE”, then pull the alarm handle.
Technical specification
  • Unique ref.edwards-utc-011
  • Product familyElectronics
  • Product groupFire Detection, Monitoring and Alarm
  • TypeObject (single object)
  • Date of publishing2018-01-07
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEC001763
  • ETIM NameFire detector
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • Uniclass 2015 CodeSs_75_50_28_29
  • Uniclass 2015 DescriptionFire detection and alarm systems
  • CSI MasterFormat 2014 Code28 31 53.13
  • CSI MasterFormat 2014 TitleFire Alarm Pull Stations
  • OmniClass Number23-29 29 11 11
  • OmniClass TitleAddressable Fire Alarm Pull Stations
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit