Publish your products
Intelligent Smoke & Heat Detector with Optional CO Sensor
Edwards

Intelligent Smoke & Heat Detector with Optional CO Sensor

4.2 out of 5 stars4.2(6 reviews)

Overview

The Signature Optica Series SIGA-OSH(C)D smoke detector brings advanced optical sensing technology to a practical design that increases efficiency, saves installation time, cuts costs, and extends life safety and property protection capabilities. Continuous self-diagnostics ensure reliability over the long-haul, while environmental compensation helps reduce maintenance costs.

The SIGA-OSH(C)D provides the best of all worlds with comprehensive life safety monitoring. The combination of optical smoke detection with rate-of-rise heat sensing technology provides efficient identification of smoldering fires, as well as fast flaming fires. With the added element of CO monitoring, this detector pulls double duty: continually monitoring the environment for signs of fire, as well as its invisible yet deadly companion— carbon monoxide.

Like all Signature Optica Series detectors, the SIGA-OSH(C)D is an intelligent device that gathers analog information from multiple optical sensors, converting this data into digital signals. Utilizing dual optical wavelengths combined with multiple detection angles, the SIGA-OSH(C)D differentiates particles that are not representative of actual smoke. Particle data is input into digital filters which feed a series of ratios removing signal patterns that are typical of nuisance sources, thus reducing unwanted alarms. To make an alarm decision, the detector’s on-board microprocessor measures and analyzes all optical sensor readings and compares this information to preprogrammed settings. The detector also analyzes the smoke and heat sensors independently from the CO sensor to determine whether to initiate a fire alarm, a life safety CO alarm, or both.

Technical specification
  • Unique ref.edwards-utc-85001-0621
  • Product familyElectronics
  • Product groupSmoke and Heat Detector
  • TypeObject (single object)
  • Date of publishing2017-12-07
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inChina
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEC001763
  • ETIM NameFire detector
  • UNSPSC nameSmoke detectors
  • UNSPSC code46191501
  • Uniclass 2015 CodePr_75_75_30_65
  • Uniclass 2015 DescriptionPoint smoke detectors
  • CSI MasterFormat 2014 Code28 31 46
  • CSI MasterFormat 2014 TitleSmoke Detection Sensors
  • OmniClass Number23-29 29 13 11
  • OmniClass TitleSmoke Detectors
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit