Publish your products
Series Two Residential Heaters
Eemax

Series Two Residential Heaters

  • On demand hot water - no delay
  • Cut energy waste - Flow switch activates heater only when water is running, no standby heat loss
  • 99% Efficient, .99 energy factor
  • Endless hot water - No storage capacity to deplete
  • Reduces installation cost and material - No T&P valve required (check local codes)
  • Glass reinforced heating chambers in a unique flow path ensures optimum heat transfer and extended element life
  • Easy Installation - Simple NPT fittings that require no soldering. Unit mounts directly to the wall with common hardware.
  • Prevents Legionella bacteria growth
  • Reduces calcification and sedimentation
  • Field Serviceable - All major component are field replaceable and readily available
  • Proudly made In the USA
Technical specification
  • Unique ref.eemax-004
  • Product familyHVAC
  • Product groupInstantaneous Water Heaters
  • TypeObject (single object)
  • Date of publishing2018-07-30
  • Edition number1
  • Height (inches)10
  • Width (inches)10.5
  • Depth (inches)3
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationHeat Exchanger
  • Uniclass 2015 CodePr_60_60_96_27
  • Uniclass 2015 DescriptionElectric instantaneous water heaters
  • CSI MasterFormat 2014 Code22 33 13
  • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
  • OmniClass Number23-31 29 11 11
  • OmniClass TitleElectric Instantaneous Hot Water Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States