Publish your products
AutoBooster | Tank Water Heater Booster
AutoBooster | Tank Water Heater Booster
    Eemax

    AutoBooster | Tank Water Heater Booster

    • Increase deliverable hot water up to 45%
    • Compact design
    • Digital User Interface
    • Vacation Mode, Eco Mode, and Freeze Protection
    • Install on an Electric or Gas tank water heater
    • Utilize existing power supply to electric tank heater
    • Pigtail provided for tank connection
    • 3/4'' female NPT inlet
    • 3/4'' male NPT outlet
    • ETL Certified UL499
    Technical specification
    • Unique ref.eemax-009
    • Product familyHVAC
    • Product groupInstantaneous Water Heaters
    • TypeObject (single object)
    • Date of publishing2018-07-30
    • Edition number1
    • Height (inches)11.4
    • Width (inches)7.9
    • Depth (inches)3.7
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • IFC classificationHeat Exchanger
    • Uniclass 2015 CodePr_60_60_96_27
    • Uniclass 2015 DescriptionElectric instantaneous water heaters
    • CSI MasterFormat 2014 Code22 33 13
    • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States