Publish your products
SpecAdvantage | Electric Tankless Water Heaters
Eemax

SpecAdvantage | Electric Tankless Water Heaters

Performance Features

Heating Technology » Field Replaceable, non-ferrous, lead-free cartridge-style direct heating element

Safety and Reliability » Thermo-Optical sensor for protection against entrained air or improper commissioning » New element design

Materials and Construction »NSF-61 listed materials of construction

Control and Consumption » Active energy management to ensure optimal application of energy based on real-time system demands » Multistage element turn-on » Visual user interface for field programming

Turn-on Flow Rate »Integrated high-capacity Flow Meter »Field adjustable turn-on flow rate

Pressure Rating » 150 PSI pressure rating

Available Enclosures » N4 – NEMA 4 (Standard) » N4X – NEMA 4X 304SS » N4X6 – NEMA 4X 316SS

Optional Features

» Indoor disconnect switch » Stand Kits (for freestanding applications) » Beacon » Siren » Alarm contacts » Leak Detection » Additional Options available per customer request

Specification
  • 36-48kw 480v: Size: 17.2”H x 17.7”W x 10.5”D Weight: 42 lbs.

    32-64kw 208v: Size: 17.4”H x 26.2”W x 10.3”D Weight: 68 lbs.

    54-144kw 480v: Size: 17.4”H x 26.2”W x 10.3”D Weight: 68 lbs

    61-150kw 600v: Size: 17.4”H x 26.2”W x 10.3”D Weight: 68 lbs.

    Rated Pressure: 150psi

    Certifications: UL 499 and NSF/ANSI 372

    ETL Listed: CSA 22.2 No 88 – Models: AP144480, AP061600, AP071600, AP102600, AP130600, AP150600; may be followed by S, EFD, N4, N4X, 6

    Unique Features: Optic Heat Sensing Safety, Parabolic Heat Design

    Standard Temp Setting: 120°F (Adjustable 80-140°F)

    Temp Accuracy: +/– 1° at Steady State Flow

    Max Flow Rate: Approx 40gpm

    Turn-On: SKU Specific (see model specifications)

    U.S. PATENT PENDING

Technical specification
  • Unique ref.eemax-024
  • Product familyHVAC
  • Product groupInstantaneous Water Heaters
  • TypeObject (single object)
  • Date of publishing2018-07-30
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationHeat Exchanger
  • Uniclass 2015 CodePr_60_60_96_27
  • Uniclass 2015 DescriptionElectric instantaneous water heaters
  • CSI MasterFormat 2014 Code22 33 13
  • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
  • OmniClass Number23-31 29 11 11
  • OmniClass TitleElectric Instantaneous Hot Water Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States