Publish your products
HotMax | Complete Near-boiling Water Dispensing System
HotMax | Complete Near-boiling Water Dispensing System
HotMax | Complete Near-boiling Water Dispensing System
HotMax | Complete Near-boiling Water Dispensing System
HotMax | Complete Near-boiling Water Dispensing System
HotMax | Complete Near-boiling Water Dispensing System
    Eemax

    HotMax | Complete Near-boiling Water Dispensing System

    • Designed for the rigors of commercial foodservice applications
    • Provides endless near-boiling water with no downtime
    • Industry leading volume of 480 cups per hour at continuous flow
    • Heat Primed Technology™ delivers near-boiling water from first cup to last
    • Faucet features patent pending SteamShield™ technology delivering near-boiling water in a safe, steady flow
    • Splash free fluid dispensing with no undesirable steam
    • Temperature consistency of +/- 2° F at steady state
    • Easy-to-adjust temperature control dial with 11 settings
    • Recovery-free operation
    • Compact size for flexible installation
    • Faucet easily mounts in standard sink opening

    Technical specification
    • Unique ref.hotmax
    • Product familyHVAC
    • Product groupInstantaneous Water Heaters
    • TypeObject (single object)
    • Date of publishing2018-07-30
    • Edition number1
    • Height (inches)12
    • Width (inches)7
    • Depth (inches)5
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • IFC classificationElectric Heater
    • CSI MasterFormat 2014 Code22 33 13
    • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States