Special doorsSpecial doorsSpecial doorsSpecial doorsSpecial doors
View previous images
View next images
EFAFLEX

Special doors

High-speed doors for special applications

Cleanroom:  EFA-SRT®-CR - Certified for cleanroom use up to ISO class 5 (EN 14644, VDI 2083)

For deep-freeze applications: SST® TK-100 - The first truly single-door solution for deep-freeze areas that simultaneously offers highest possible opening and closing speeds and the best insulation values for spiral doors.

High-speed special doors in the download area:

For clean rooms

  • SRT-CR Premium (High speed roll up door, ISO class 5, max. W 2500 mm / H 3000 mm)
  • SRT-CR Efficient (High speed roll up door, lower grade clean rooms, max. W 3000 mm / H 3500 mm)
  • STT-CR (High speed turbo door, 70% transparency max. W 4000 mm / H 5000 mm)

For temperature controlled areas

  • SST-TK 100 (High speed spiral door, 100 mm insulation, +/- 30°C, max. W 4000 mm / H 6000 mm*)

For escape routes

  • SRT-FR (High speed roll-up door, max. W 4000 mm / H 5000 mm)

* Max. sizes not combinable

Please note: For detailled mounting space of the different door types please use our consulting service.

EFAFLEX reserves the right to continually develop product and technical specifications. To obtain optimum results we recommend you only work and plan with the latest version of BIMobjects data confirming product and/or specification availability prior to project commencement. 

Specification
Technical specification
  • Unique ref.efa_special
  • Collection setHigh-Speed Doors
  • CollectionSpecial Doors
  • TypeObject (single object)
  • Date of publishing2017-04-27
  • Edition number1
Links
Related
  • Material mainSteel
  • Material secondaryPVC
  • Designed inGermany
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • UNSPSC nameMetal doors
  • UNSPSC code30171505
  • Uniclass 1.4 CodeJL20
  • Uniclass 1.4 DescriptionDoors
  • Uniclass 2.0 CodeSS-25-30-20-40
  • Uniclass 2.0 DescriptionIndustrial Doorset Systems
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 DescriptionIndustrial doorset systems
  • NBS Reference Code25-30-20-40
  • NBS Reference DescriptionIndustrial Doorset Systems
  • CSI MasterFormat 2014 Code08 34 00
  • CSI MasterFormat 2014 TitleSpecial Function Doors
  • OmniClass Number23-17 11 13 25
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe North America Asia Africa Oceania South America Antarctica
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Antarctica
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Bouvet Island
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
French Southern and Antarctic Lands
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Heard Island and McDonald Islands
Belgium
Belize
Israel
Botswana
Fiji
Colombia
South Georgia and the South Sandwich Islands
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe