We are using cookies to provide our services

By using our services you agree to our use of cookies

EFG Archie, Chair 4-leg metal base

Unique ref.: efgarchie_chair_4-leg_metal_base
Brand: EFG
Product family: Furniture
Product group: Seating
Date of publishing: 2018-04-26
Edition number: 1
Type: Object (single object)
Download (12)
EFG Archie has a clean and timeless but still modern design. This series of chairs is flexible and comes in many variations but they all have the same uniform expression. When you choose a chair from the EFG Archie family you are presented with a wide choice of standard colours for the seat shells and fabrics that will help you create a truly personalized work environment. The model with four legs is stackable, linkable and suspendable.


Material main: Plastic
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Leg Material Metal
Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved