Publish your products
EFG Pulse Storage 1200x2A4
EFG
Archived

EFG Pulse Storage 1200x2A4

EFG Pulse is a new storage modular system. It is a complete range of office storage with a modern design and sleek dimensions. It is flexible and functional, flexibel and adaptable.
Specification
    • Cupboards with doors or drawers, towers, open storage or sliding door cabinets.
    • Plinth, castor frame and leg frame are ordered separately.
    • Frame in veneer (B5, R5, A2) or MFC (MB, MR, ME, MV, M6, MA).
    • Shelves, partitions and backs in white MFC (MV) as standard.
    • Fronts in veneer (B5, R5, A2), MFC (MB, MR, ME, MV, M6, MA). Cupboards with doors available with lacquered fronts as well (TA, TC, TD). Pedelstals with lacquered fronts (TA, TC, TD, TE, Z4).
    • Plinth in MFC (MB, MR, ME, MV, M6, MA) or plastic (PV, PA).
    • Bail handle (24, 26, 62, 65, 69, 71, 90, Z4) or knob (24, 62, 65, 69, 71, 90, 92, Z4). Alternatively recessed cup in brushed aluminium (98) on sliding doors.
    • Metal stand (24, 62, 65, 69, 71, Z4).
    • Wheel base in metal (24, 62, Z4).
    • Doors and drawers without lock and handle are fitted with push-open function.
    • The cupboards can be fitted with key lock, code lock or RFID lock.
    • Complies with established criteria for furniture eco-labelling. Minor deviations may occur.
    • Certified by “Möbelfakta” for quality, sustainablilty and CSR.
    • Tested according to: EN 14073-2, EN 14073-3, EN 14074 and partly ISO 7170.
Technical specification
  • Unique ref.efgpulsestorage_12002a4
  • Product familyFurniture
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2018-04-26
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit