Publish your products
PerfectSense lacquered boards
PerfectSense lacquered boards
    Egger

    PerfectSense lacquered boards

    Whether you want to create a comfortable ambience or an elegant, designer atmosphere, the EGGER PerfectSense range, which includes PerfectSense Gloss, PerfectSense Matt and PerfectSense Topmatt, will impress you with its perfect look and feel for all furnishing and interior design projects. The range includes 24 decors, 10 of which are new, and variations in numerous product lines.

    PerfectSense Gloss (PG) creates a refined, designer atmosphere with its unmatched gloss. Rooms and layouts appear brighter and larger thanks to its high gloss and mirror-like depth. The surface is homogeneous thanks to the MDF panels and the absence of image distortion and orange peel effect make this product unique. Vertical use is possible.

    PerfectSense Matt (PM) reveals an extra matte surface with a silky touch and anti-fingerprint property. It is easy to clean and the trendy effect of the extremely opaque surface makes it a must-have. No stains or dirt with the fingerprint-resistant properties of PerfectSense Matt, even on heavily used surfaces like handleless doors.

    EGGER PerfectSense Topmatt is the ideal solution for matt laminate. Its anti-fingerprint properties and high scratch resistance make it ideal for heavily used horizontal surfaces such as in kitchens, offices and hotels. Not to mention its silky aspect which gives it a high quality finish with an intense mattness and velvety touch. Horizontal use possible.

    Specification
    • The lacquered MDF panels are available in matt and gloss versions with the possibility of two lacquered sides. Delivered with a protective film, their optimal width of 2070mm facilitates their use and a lesser loss of material and their thickness of 19mm contributes to the high quality result in high gloss or in extreme matte anti-fingerprint. Other thicknesses are available upon request. The design possibilities are endless thanks to the coordinated decors and the possible combinations with EGGER products such as laminates or edgebands.

      PerfectSense Gloss MDF is ideal for creating exclusive modern furniture, especially with its high degree of reflection, comparable to glass or acrylic for a high quality result. PefectSense Matt lacquered MDF panel significantly reduces stains and dirt thanks to its anti-fingerprint properties and easy cleaning, ideal for heavily used surfaces and rated A in terms of VOCs. PerfectSense Topmatt laminates (3050 x 1310 x 0.8mm) are available to coordinate with PerfectSense Matt panels, A-rated, M2 fire rated and MED certified. HG laminates in the format (2050 x 1310 x 0.8mm) are available as a coordinated solution with PerfectSense Gloss panels, A+ rated, M2 fire rated and MED certified. Due to material differences, color differences may exist.

      Sustainability indicators: 80% material from renewable resources / 67% sawmill by-products.

    Technical specification
    • Unique ref.perfectsense
    • Product familyInterior design
    • Product groupWorktops, boards and edging
    • TypeBuilding Materials
    • Date of publishing2023-01-31
    • Edition number1
    Related
    • Material mainWood
    • Designed inAustria
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction Materials - Wood

    Region availability

    Europe
    Andorra
    France
    Monaco
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit