Publish your products
Worktops
Egger

Worktops

EGGER worktops are the basis for contemporary design spaces. Our range consists of four products: the compact laminate worktop for fine surfaces, the Feelwood worktop for the authenticity of wood decors, the PerfectSense Topmatt worktop for matte perfection and the postformed worktop for the classic look. There are 32 decors in deep solid colors or authentic wood, material, marble or concrete reproductions.

Thanks to their aesthetic and technical characteristics, straight or rounded profiles and thicknesses of 12mm or 38mm, they can be used in kitchens, offices, stores and many other applications. EGGER worktops meet many criteria for quality, health, safety and simplicity in everyday use. Durable, hygienic, economical, easy to maintain and with antibacterial surfaces, our worktops are the solution for your projects.

Specification
  • EGGER postformed worktops are scratch and impact resistant due to their seamless surface and profile. Antibacterial, hygienic and food-safe, stain-resistant and easy to clean, the 19 available wood, material and deep plain decors make the EGGER postformed worktop the classic laminate worktop solution. Available from stock in 4100 x 650 x 38mm (Postformed 300/3 - 1RL) on a P3 support, 3mm radius, 1 postformed profile and a back profile with melamine edge. Available from stock in 4100 x 900 x 38mm (Postformed 300/3 - 2 RL) on a R3 support, 3mm radius and 2 postformed mongue edges.

    The EGGER Feelwood straight edge worktop offers an exceptional veneer-like reproduction due to the synchronized pore patterns, for a total of 4 patterns available. The 1.5 mm thickness of the ABS edgebands is ideal for protecting the edge of the top while maintaining the most natural curvature angle. End grain wood edges reproducing the cross section of a tree trunk are also available to further emphasize the authentic and natural look of this high quality worktop, in addition to being scratch resistant, impact resistant and anti-bacterial. Available from stock in 4100 x 650 x 38mm on a P3 backing, 1.5mm thick ABS edge and a back profile that is replicated with melamine edge.

    The EGGER PerfectSense Topmatt worktop provides an extra matte character with a silky touch for 5 decors. Scratch and impact resistant, anti-bacterial and with anti-fingerprint properties, this worktop is based on 38 mm chipboard. The 1.5 mm thick ABS edges ensure the protection of the edge of the top while maintaining the most natural curvature angle. Available from stock in 4100 x 650 x 38mm with a P3 support, 1.5mm thick ABS edge, 1 ABS veneered edge and a back profile replated with melamine edge.

    The EGGER compact laminate worktop is robust and durable thanks to its homogeneous structure. Moisture resistant and rot-proof, therefore suitable for kitchen applications, its sleek design offers a modern look. Delivered chamfered (1X1mm) on both sides and all four sides, no special treatment required for the edges and surface, in black or colored core depending on the decor, available in stock in 4100 x 650 x 12mm or 4100 x 920 x 12mm.

    Sustainable development indicators: 88% of materials from renewable resources / 26% of recycled materials / 33% of sawmill by-products.

Technical specification
  • Unique ref.worktops
  • Product familyInterior design
  • Product groupWorktops, boards and edging
  • TypeBuilding Materials
  • Date of publishing2023-01-31
  • Edition number1
Related
  • Material mainWood
  • Designed inAustria
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Wood

Region availability

Europe
Andorra
France
Monaco
Portugal
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit