Publish your products
Exterior door BERG 160 Aska
Exterior door BERG 160 Aska
Exterior door BERG 160 Aska

    Exterior door BERG 160 Aska

    2.0 out of 5 stars2.0(5 reviews)

    Exterior doors with real stone create a striking impression of a modern entrance. The surface has a thin layer of slate stone that is unique to each door. The surfaces are durable, weather resistant and available in 3 different types of stone.  Insulation, U-value, shape stability and other performance as well as guarantees are as good as on our other range of exterior doors.hich creates a powerful entrance.

    ASKA gives a trendy impression with its straight diagonal pattern. This stone gleams in different shades of gray.

    Specification
    • U-value: 0.73W/(m²K) (down to 0,58W/(m²K) available)

      Air permeability: 4

      Acoustic performance dB(Rw): 30dB (42dB available)

      Water tightness: 7B

      Resistance to wind load: C3

    Technical specification
    • Unique ref.ekstrands-exterior-door-berg-160-aska
    • Product familyDoors
    • Product groupBerg 160
    • TypeObject (single object)
    • Date of publishing2021-02-18
    • Edition number1
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryDoors - Door sets

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit