Selecting the location and language will prioritise localised information. Continue
Patio Life 2-sash sliding wooden patio door

Patio Life 2-sash sliding wooden patio door

Patio life is the latest in sliding door technology. Fittings and the construction of sash and frame allows for extra large sash widths to be delivered. Low threshold is standard. Available as single or double door styles in widths from 1.6 m to 6 m, standard height up to M25. Despite large surfaces and up to 300kg heavy sashes Patio Life is easy to maneuver. The sealing strips are activated with the handle. By turning the handle 180 degrees the sealing strip opens and thus provides an air gap without dirt, rain or insects entering. Can also be delivered with external aluminum cladding.
Specification
  • U-value: 0.72W/(m²K) Air permeability: NPD Acoustic performance dB(Rw): NPD Water tightness: NPD Resistance to wind load: NPD
Technical specification
  • Unique ref.patio-life-2-sash-sliding-wood-patio-door
  • Collection setWindows
  • CollectionPatio Life
  • TypeObject (single object)
  • Date of publishing2020-01-20
  • Edition number1
Related
  • Material mainWood
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass TitleDoors
  • OmniClass Number23-17 11 00
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe
Germany
Denmark
Finland
Norway
Sweden