Publish your products
Sliding Window Patio HS Wood/Alu
Sliding Window Patio HS Wood/Alu
Sliding Window Patio HS Wood/Alu
Sliding Window Patio HS Wood/Alu
Sliding Window Patio HS Wood/Alu

    Sliding Window Patio HS Wood/Alu

    HS Wood/Alu has a traditional design where the arch and fixed frame line up, fittings and construction allow for extra large dimensions. Low threshold is standard and it is completely maintenance-free. The fitting is easy to maneuver. Our Patio HS sliding window can be combined with fixed parts that line the top and bottom edges.

    Specification
    • HS Wood/Alu is available in wood or wood/aluminum with external aluminum cladding with a modern profile.
      Choose between 16 different standard colors for the aluminum. Also available in several different exclusive aluminum claddings with e.g. matt structure or in anodized design.

      HS Wood/Alu: U-value from 0.82 W/(m²K)

    Technical specification
    • Unique ref.sliding-window-patio-hs-wood-alu
    • Product familySliding Windows
    • Product groupPatio HS Wood-Alu
    • TypeShowcase (model)
    • Date of publishing2024-09-25
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryWindows - Opening Slide

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit