Publish your products
Electrolux BI Coffee machine 46*60 Black Line Matt Black
Electrolux

Electrolux BI Coffee machine 46*60 Black Line Matt Black

4.5 out of 5 stars4.5(8 reviews)
Built-In Electrolux Black Line design Coffee Machine (46 cm * 60 cm, Colour : Matt Black) Your at-home barista You can enjoy delicious coffee from the comfort of your own home with the 900 Coffee Machine. Easily prepare everything from espresso to cappuccino – just select a type of coffee and the machine will do the rest with barista-level perfection. Electrolux Design We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs
Specification
  • KBC65T 942401551 KBC65T 942401551
Technical specification
  • Unique ref.Electrolux_BI_Coffee-machine_46-60-Black-Line-Matt-Black
  • Product familyMatt black collection
  • Product groupElectrolux
  • TypeObject (single object)
  • Date of publishing2019-05-02
  • Edition number1
  • Height (mm)455
  • Width (mm)595
  • Depth (mm)361
Related
  • Material mainStainless steel
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationObject
  • CSI MasterFormat 2014 Code11 30 13.13
  • CSI MasterFormat 2014 TitleResidential Kitchen Appliances

Region availability

Europe
Czech Republic
Latvia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit