We are using cookies to provide our services

By using our services you agree to our use of cookies

Electrolux BI DoD Upright Freezer 1224

Unique ref.: Electrolux_BI_DoD_Upright-Freezer-1224
Brand: Electrolux
Product family: Upright Freezer
Product group: Built In Upright Freezer
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (10)
Electrolux Built-In Door On Door Upright Freezer with Height 1224 mm

Electrolux Design
We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs.

Model ID and PNC Codes

IG1235SN 933033414


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
CSI MasterFormat 2014 Code: 11 30 13.13
CSI MasterFormat 2014 Title: Residential Kitchen Appliances
OmniClass Number: 23-21 23 33 11
OmniClass Title: Residential Freezers
This product is available in:
Europe
  • Switzerland

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type Freezer
Depth 549
Height 1224
Width 556

All BIM objects are real products from real manufacturers confirmed and approved