We are using cookies to provide our services

By using our services you agree to our use of cookies

Electrolux BI Slide Door Refrigerator With Freezer Compartment 1772

Unique ref.: Electrolux_BI_Slide-Door-Refrigerator-With-Freezer-Compartment-1772
Brand: Electrolux
Product family: Refrigerator
Product group: Built In Refrigerator
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (11)
Electrolux Built In Sliding Door Refrigerator with Freezer Compartment, height 1772 mm


Electrolux Design
We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs.

Model ID and PNC Codes

ERN3011FOW 923583018 , ERN3011FOW 923583018 , ERN3013FOW 923583019



Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L8321
Uniclass 1.4 Description: Refrigerators
Uniclass 2.0 Code: PR-35-14-72
Uniclass 2.0 Description: Refrigerators
Uniclass 2015 Code: Pr_40_70_31_72
Uniclass 2015 Description: Refrigerators
NBS Reference Code: 35-14-72
NBS Reference Description: Refrigerators
OmniClass Number: 23-21 23 33 13
OmniClass Title: Residential Refrigerators
This product is available in:
Europe
  • Belgium
  • France

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type Refrigerator
Depth 549
Height 1772
Width 540

All BIM objects are real products from real manufacturers confirmed and approved