Publish your products
Electrolux BI Wine cellar 46*60 Seamless Black/Stainless steel with antifingerprint
Electrolux

Electrolux BI Wine cellar 46*60 Seamless Black/Stainless steel with antifingerprint

Seamless design in your kitchen By chosing a Built-In Electrolux Seamless design Wine Cellar (46 cm * 60 cm, Colour : Black/Stainless Steel) you have the possibility to combine it with other Electrolux Seamless design appliances of same colour and maintain a seamless design in your kitchen. Store wine in even the smallest kitchen Experience speciality wine storage in even the smallest kitchen with the compact 900 Wine Cellar. It stores up to 18 bottles between 5°C and 20°C, depending on your needs. Making sure that every glass you pour, swirl and savour is at the right temperature when you want it. Electrolux Design We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs
Specification
  • KBW5X 923421110 KBW5X 923421110 KBW5X 923421110 KBW5X 923421110
Technical specification
  • Unique ref.Electrolux_BI_Wine-cellar_46-60_Seamless-Black-Stainless-steel-with-antifingerprint
  • Product familyWine Cellar
  • Product groupBuilt-In Wine Cellars
  • TypeObject (single object)
  • Date of publishing2019-05-02
  • Edition number1
  • Height (mm)455
  • Width (mm)595
  • Depth (mm)566
Related
  • Material mainStainless steel
  • Weight Net (Kg)28.6
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationObject
  • CSI MasterFormat 2014 Code11 30 13.13
  • CSI MasterFormat 2014 TitleResidential Kitchen Appliances

Region availability

Europe
Croatia
Czech Republic
Latvia
Ukraine
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit